text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Form
D
Version 1
anti-slip plate
Body material
thermoplastic
Body colour
black
D=Plate diameter
175
Fmax=Load capacity max. kN
25
H=Height
49
A
135

Description

Material
Plates, thermoplastic, fibreglass reinforced.
Anti-slip plate thermoplastic elastomer.
Version
Black.
Note
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27828.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range