Machine Foot
683
steel
- Universal elements for the elastic support of all types of machine
- Application sectors: machine construction, ship building
- Used to avoid horizontal movements
- Prevents transfer of vibration and noise
- Version: without or with shear protection
£23.73
plus sales tax
Added to your shopping cart
Designation
Machine Foot
Form
A
Version 1
683
Body material
steel
Component material
elastomer natural rubber
D=Plate diameter
106
Fmax=Load capacity max. kN
3,6
H=Height
39
A
140
B
110
D1
M12
D2
12,4
L
170
Shore hardness
60
Description
Version
Steel electro zinc-plated.
Note
These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.
Machine feet with shear protection are available for situations where tensile forces are to be expected.
The indicated load data are reference values for static loads by rubber hardness of Shore 60A.
In contrast to those in the drawing, the holes D2 can also be elongated holes.
Machine feet with shear protection are available for situations where tensile forces are to be expected.
The indicated load data are reference values for static loads by rubber hardness of Shore 60A.
In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request
Rubber hardness Shore 40 or 70 A.
Drawing reference
1) With shear protection
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.