text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Foot plate and threaded spindle stainless steel 1.4301.

Rubber base (NBR) Shore 85 +/-5, FDA tested.

Rubber seal, silicone, FDA tested.
Version
Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.

The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.

The machine foot is supplied with the 3-A logo.
Application
The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.
Drawing reference
1) Adjustment range
Accessory
Thread cover 27791-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought