text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Version 1
without hole
Body material
steel
D1=Thread
M08
D=Plate diameter
60
F=Max.stat. Load capacity kN
2,5
H1=Total height
43,5
H=Height
13,5
L=Thread length
30
D
60
D1
M08
L
30
SW
13

Description

Material
Foot plate and threaded spindle in steel.
Version
Foot plate and threaded spindle electro zinc-plated.
Note
The threaded spindle is pressed into the rotatable base.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought