Levelling Foot
with hole
steel
- Compensates for uneven ground
- Application sectors: machine and equipment construction, logistics and assembly
- The rotatable threaded spindle is pressed into the foot plate
- Various versions
£0.65
plus sales tax
Added to your shopping cart
Designation
Levelling Foot
Version 1
with hole
Body material
steel
D1=Thread
M10
D=Plate diameter
30
F=Max.stat. Load capacity kN
3,5
H1=Total height
28,5
H=Height
12,5
L=Thread length
16
A
24,3
D
30
D1
M10
D2
4
L
16
SW
17
Description
Material
Foot plate and threaded spindle in steel.
Version
Foot plate and threaded spindle electro zinc-plated.
Note
The threaded spindle is pressed into the rotatable base.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.