text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Form
C
Version 1
with hexagon socket
Body material
steel
Component material
rubber
D1=Thread
M20
D=Plate diameter
100
F=Max.stat. Load capacity kN
15
H1=Total height
188,5
H=Height
28
L=Thread length
150
H2
38,5
SW
20
SW1
10

Description

Material
Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version
Foot plate, electro zinc-plated or polished.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought