text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Version 1
round
Body material
polyamide
Component material
steel
D1=Thread
M08
D=Plate diameter
30
F=Max.stat. Load capacity kN
3
H1=Total height
36
H=Height
11
L=Thread length
25

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Note
Levelling feet with cross slot in the base as assembly aid.
Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range