text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ducks Foot
Body material
aluminium
D=Thread
M20
F=Load capacity (N)
6000
A
75
A1
55
B
90
D1
52
H
50
L
139,5
T
27,5

Description

Material
Die-cast aluminium.
Version
Bright, vibratory ground.
Note
Stabile levelling foot which is ideally suited for conveyor units. With aligning markings to precisely position the ducks feet.
Drawing reference
1) alignment marks
Accessory
Matching threaded rods 07640.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought