Ducks Foot
aluminium
- Especially suitable for conveyor systems
- Robust
- With alignment makings for precise positioning
- With fastening hole
£8.03
plus sales tax
Added to your shopping cart
Designation
Ducks Foot
Body material
aluminium
D=Thread
M16
F=Load capacity (N)
4000
A
65
B
70
D1
40
H
45
L
119,5
T
25
Description
Material
Die-cast aluminium.
Version
Bright, vibratory ground.
Note
Stabile levelling foot which is ideally suited for conveyor units. With aligning markings to precisely position the ducks feet.
Drawing reference
1) alignment marks
Accessory
Matching threaded rods 07640.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.