Screw Plug
for tubes
thermoplastic
- For simple fastening of feet and castors to tubes
- Material: plugs fibreglass reinforced thermoplastic, threaded insert brass
- Different thread sizes
£4.15
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Version 1
for tubes
Body material
thermoplastic
Component material
brass
A=Thread
M20
B=Diameter
42
Fmax=Load capacity max. kN
6
For=For tubes
Ø 42,4X1,5
C
39,9
For
Ø 42,4X1,5
L
43
S
35
Description
Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Tapped bush nickel-plated.
Note
Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.