text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Version 1
for tubes
Body material
thermoplastic
Component material
brass
A=Thread
M16
B=Diameter
48
Fmax=Load capacity max. kN
6
For=For tubes
Ø 48,3X1,5
C
45,8
For
Ø 48,3X1,5
L
55
S
44

Description

Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Note
Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range