text.skipToContent text.skipToNavigation
EN
Choose your language

27876-05

Strap hinges stainless steel with grease nipple

  • Application sectors: machine construction, furniture construction, doors, hatches, hoods
  • Stainless steel 1.4301
  • Version: matt polished
  • For interior doors
  • Lubricated over the grease nipple
Special features:

from £23.08

plus sales tax

Description

Material
Stainless steel 1.4301.
Version
Matt polished.
Note
Strap hinge for inwards opening doors.
The opening angle is max. 270°.
Drawing reference
1) Rolled ends of long leaf welded
2) Grease nipple