text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Note
Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.25 Nm / M(90°): 0.65 Nm / M(180°): 1.1 Nm

By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought