text.skipToContent text.skipToNavigation
EN
Choose your language

27909

Spring hinges aluminium profile tension spring hinges, 3.8 Nm, spring closed

  • Connect two fixed components flexibly to each other
  • Application sectors: machine construction, furniture construction, doors, hatches, hoods
  • Self-closing
  • DIN 912 cap screw included
  • Temperature range -20° C to +80 °C
Special features:

from £37.12

plus sales tax

Description

Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Note
These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 270°.

Spring torque:
M(0°): 2.20 Nm / M(90°): 2.90 Nm / M(180°): 3.50 Nm

Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range
From -20°C to +80°C