Spring Hinge
spring open
steel
bright
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-closing or self-opening
- Material: steel or 1.4301 stainless steel
£8.23
plus sales tax
Added to your shopping cart
Designation
Spring Hinge
Version 1
spring open
Product type
spring hinge
Body material
steel
Body colour
bright
A=Length
20
B=Width
75
A1
11,2
B1
60
D
2,8
D1
1,8
F1 (N)
1180
F2 (N)
1210
Fastening type
fastening holes
S
0,8
Description
Material
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Bright.
Note
Barrel hinges.
Opening angle 270°.
Opening spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.09 Nm / M(180°) : 0.06 Nm
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Opening spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.09 Nm / M(180°) : 0.06 Nm
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.