Spring Hinge
spring open
aluminium
bright
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Self-opening
- Material: steel or 1.4301 stainless steel
£12.49
plus sales tax
Added to your shopping cart
Designation
Spring Hinge
Version 1
spring open
Product type
spring hinge
Body material
aluminium
Body colour
bright
A=Length
50
B=Width
50
A1
9
B1
30
D
5
D1
4
F1 (N)
1030
F2 (N)
2110
Fastening type
fastening holes
S
2
Description
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 1.5 Nm / M(90°): 1.1 Nm / M(180°): 0.65 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
Opening angle 270°.
Spring torque:
M(0°): 1.5 Nm / M(90°): 1.1 Nm / M(180°): 0.65 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.