Spring Hinge
spring closed
steel
galvanised
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Material: steel or 1.4301 stainless steel
- Self-closing
- Form B: with holes
£27.49
plus sales tax
Added to your shopping cart
Designation
Spring Hinge
Form
B
Version 1
spring closed
Version 2
with hole
Product type
spring hinge
Body material
steel
Body surface finish
galvanised
A=Length
40
B=Width
240
A1
22,7
B1
60
D
4
D1
4
F1 (N)
5800
F2 (N)
13100
Fastening type
fastening holes
S
1,5
Description
Material
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Steel bright or electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 0.84 Nm / M(90°): 1.68 Nm / M(180°): 2.55 Nm
Form A: without holes
Form B: with holes
Opening angle 270°.
Spring torque:
M(0°): 0.84 Nm / M(90°): 1.68 Nm / M(180°): 2.55 Nm
Form A: without holes
Form B: with holes
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.