{"product":{"productId":"agid.20655","price":96.7,"name":"Single leaf hinges adjustable, stainless steel"},"currency":"GBP"}
Material
Stainless steel 1.4571.
Version
Satin finished.
Show more
Show less
Description
Material
Stainless steel 1.4571.
Version
Satin finished.
Note
Single leaf hinge for inwards opening doors, screws on from outside. A screw on the hinge pin allows height adjustment of ±4 mm.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
Drawing reference
1) grub screw M4, DIN 916
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.