{"product":{"productId":"agid.21786","price":20.71,"name":"Hinges steel or stainless steel internal, opening angle 125°"},"currency":"GBP"}
Material
Steel, axis and connecting elements anodised aluminium.
Stainless steel 1.4404, axis and connecting elements anodised aluminium.
Version
Electro zinc-plated.
Bright.
Bright.
Show more
Show less
Description
Material
Steel, axis and connecting elements anodised aluminium.
Stainless steel 1.4404, axis and connecting elements anodised aluminium.
Version
Electro zinc-plated.
Bright.
Bright.
Note
The hinges are resistant to bending and torsion.
The opening angle depends on the door thickness:
- max. 2 mm material thickness: opening angle 125°
- max. 8 mm material thickness: opening angle 110°
- max. 13 mm material thickness: opening angle 100°
The opening angle depends on the door thickness:
- max. 2 mm material thickness: opening angle 125°
- max. 8 mm material thickness: opening angle 110°
- max. 13 mm material thickness: opening angle 100°
Assembly
- For recessed or surface mounting.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
Drawing reference
1) recessed mounting
2) surface mounting
2) surface mounting
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.