{"product":{"productId":"agid.5287","price":4.85,"name":"Hinges plastic, lift-off, with guide tabs"},"currency":"GBP"}
Material
Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Version
Hinge and washer black. Pin bright.
Show more
Show less
Description
Material
Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Version
Hinge and washer black. Pin bright.
Note
The hinges can be located in an 8 mm slot using the guide tabs.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.