Hinge
with fastening screw
thermoplastic
black
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Centre pin and screw, steel
£7.81
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
with fastening screw
Product type
hinge
Body material
thermoplastic
Body colour
black
A1=Hole spacing left
20
A2=Hole spacing right
20
A3=Wing length left
32
A4=Wing length right
32
A=Length
64
B=Width
64
B2
40
D1
M08
D2
5
D3
12
F1 (N)
4120
F2 (N)
1760
Fastening type
fastening screws
H
13
L
20
Description
Material
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Hinge pin steel.
Version
Hinge black.
Hinge pin electro zinc-plated.
Hinge pin electro zinc-plated.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.