text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
with fastening screw
Product type
hinge
Body material
thermoplastic
Body colour
black
A1=Hole spacing left
15
A2=Hole spacing right
15
A3=Wing length left
24
A4=Wing length right
24
A=Length
48
B=Width
48
B2
30
D1
M06
D2
5
D3
10
F1 (N)
1780
F2 (N)
1370
Fastening type
fastening screws
H
10,5
L
15

Description

Material
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Version
Hinge black.
Hinge pin electro zinc-plated.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range