text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
with adjustable friction
Product type
hinge with adjustable friction
Body material
thermoplastic
Component material
stainless steel
Body colour
black
A1=Hole spacing left
22,75
A2=Hole spacing right
22,75
A3=Wing length left
36,75
A4=Wing length right
36,75
A=Length
73,5
B=Width
56
F1 (N)
600
F2 (N)
425
Fastening type
fastening holes
PL ALUPROFIL ZUBEHÖR
TRUE

Description

Material
Hinge and caps, fibreglass reinforced PA thermoplastic.
Metal parts stainless steel.
Version
Hinge and caps black.
Metal parts bright.
Note
These friction hinges enable doors or lids to remain open in any position. A set screw allows the amount of friction to be infinitely adjusted between 0-5 Nm. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought