text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
A
Version 1
weldable
Product type
hinge lift-off
Body material
steel
Component material
steel
A=Length
9,7
B=Width
50
D=Diameter
8
L=Length
50
D
8
D1
5
Fastening type
weldable

Description

Material
Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version
Steel parts bright.
Note
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought