Hinge
stainless steel A4
satin finish polished
- Connects two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4401
- Version: satin finish
- Suitable for extreme loads
£16.80
plus sales tax
Added to your shopping cart
Designation
Hinge
Product type
hinge
Body material
stainless steel A4
Body surface finish
satin finish polished
Steel code
1.4401
A1=Hole spacing left
18
A2=Hole spacing right
18
A3=Wing length left
30
A4=Wing length right
30
A=Length
60
B=Width
60
F=Load capacity (N)
8000
B2
36
B3
12
D1
8,3
D2
8
Fastening type
fastening holes
H
8
H1
15
Description
Material
Stainless steel 1.4401.
Version
Satin finished.
Note
Hinge for extreme loads.
For right or left use.
Opening angle 270°.
Fastening with countersunk screws i.e. per DIN 7991.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
For right or left use.
Opening angle 270°.
Fastening with countersunk screws i.e. per DIN 7991.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.