Hinge
stainless steel A2
polished
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4401
- Version: polished or abrasive blasted
£14.52
plus sales tax
Added to your shopping cart
Designation
Hinge
Product type
hinge
Body material
stainless steel A2
Body surface finish
polished
Steel code
1.4301
A1=Hole spacing left
12,5
A2=Hole spacing right
12,5
A3=Wing length left
19,5
A4=Wing length right
19,5
A=Length
39
B=Width
39
B2
25
D1
5,5
F1 (N)
800
F2 (N)
600
Fastening type
fastening holes
H
4
H1
9
Description
Material
Stainless steel 1.4401.
Version
Polished or blasted.
Note
Hinges with fixed pin and countersunk holes.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.