text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
B
Product type
hinge
Body material
stainless steel A2
Body surface finish
bright
A1=Hole spacing left
15
A2=Hole spacing right
15
A3=Wing length left
8
A4=Wing length right
8
A=Length
60
B=Width
60
B2
22,5
B3
7,5
D
4,5
Fastening type
fastening holes
S
1,5

Description

Material
Steel or stainless steel 1.4301.
Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Rolled plate butt hinges.
Pins are riveted.
Screw holes countersunk.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range