text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
B
Product type
hinge
Body material
stainless steel A2
Body surface finish
bright
A1=Hole spacing left
11
A2=Hole spacing right
11
A3=Wing length left
8
A4=Wing length right
8
A=Length
50
B=Width
50
B2
18
B3
7
D
4,5
Fastening type
fastening holes
S
1,25

Description

Material

Steel or stainless steel 1.4301.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Rolled plate butt hinges.
Pins are riveted.
Screw holes countersunk.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought