text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
A
Version 1
screw on
Product type
hinge
Body material
stainless steel A2
Steel code
1.4310
A=Length
55
B=Width
85
A1
38
B1
48
D
6,3
D1
12
Fastening type
fastening holes
S
2

Description

Material

Stainless steel 1.4310.

Version
Bright.
Note
Opening angle is max. 270°.
Accessory
Hinges, stainless steel with preset friction 27860-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought