text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
screw on
Product type
hinge lift-off
Body material
stainless steel A4
Body surface finish
satin finish polished
Steel code
1.4404
A=Length
12,5
B=Width
76
D=Thread
M06
H=Height
18,5
A1
23
A2
19
A3
18
B1
66
D1
6
Fastening type
fastening holes
H1
13
T
6

Description

Material

Stainless steel 1.4401.

Version
Satin finished.
Note
Lift-off inline hinge, right or left mounting.
The sloping hinge ends prevent the accumulation of dirt.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range