Hinge
screw on
stainless steel A4
satin finish polished
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4571, high corrosion resistance
- Version: satin finish
- ±4 mm height adjustable
£90.62
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
screw on
Version 2
adjustable
Product type
hinge
Body material
stainless steel A4
Component material
stainless steel
Body surface finish
satin finish polished
Steel code
1.4571
A1=Hole spacing left
17
A2=Hole spacing right
46
A3=Wing length left
26
A4=Wing length right
88
A=Length
114
B=Width
100
B2
80
B3
10
D1
6,3
D2
8
Fastening type
fastening holes
H
28
H1
6
Description
Material
Stainless steel 1.4571.
Version
Satin finished.
Note
Single leaf hinge for inwards opening doors, screws on from outside. A screw on the hinge pin allows height adjustment of ±4 mm.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
Drawing reference
1) grub screw M4, DIN 916
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.