Hinge
screw on
stainless steel A2
matt polished
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4301
- Version: matt polished
- For interior doors
£27.19
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
B
Version 1
screw on
Product type
hinge
Body material
stainless steel A2
Component material
stainless steel
Body surface finish
matt polished
Steel code
1.4301
A1=Hole spacing left
24
A2=Hole spacing right
24
A3=Wing length left
50
A4=Wing length right
50
A=Length
100
B=Width
114
F=Load capacity (N)
8000
A5
40
A6
40
B1
120
B2
88
B3
13
B4
28,5
B5
28,5
D1
7,3
D2
8
Fastening type
fastening holes
H
14
H1
4,3
H2
3
Description
Material
Stainless steel 1.4301.
Version
Matt polished.
Note
Butt hinge for inwards opening doors.
The opening angle is max. 270°.
The opening angle is max. 270°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.