Hinge
screw on
stainless steel A2
matt polished
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4301
- Version: matt polished
- For interior doors
- Lubricated over the grease nipple
£26.86
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
A
Version 1
screw on
Product type
hinge
Body material
stainless steel A2
Body surface finish
matt polished
Steel code
1.4301
A1=Hole spacing left
32
A2=Hole spacing right
19
A3=Wing length left
116
A4=Wing length right
70
A=Length
186
B=Width
65
D=Diameter
16
B2
51
B3
7
D1
6,6
D2
8
F2 (N)
2500
Fastening type
fastening holes
Form definition
232
H
18
H1
9
H2
3,75
Description
Material
Steel.
Stainless steel 1.4301.
Stainless steel 1.4301.
Version
Steel electro zinc-plated, chromed or matt brass plated.
Stainless steel matt polished.
Stainless steel matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
2) Grease nipple
3) Fixed pin
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.