Hinge
lift-off
thermoplastic
black
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Can be screwed onto all panel elements
- Axis, stainless steel
£4.54
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
lift-off
Version 2
with guide tabs
Product type
hinge lift-off
Body material
thermoplastic
Component material
stainless steel
Body colour
black
A=Length
60
B=Width
32
F1 (N)
200
F2 (N)
100
Fastening type
fastening holes
PL ALUPROFIL ZUBEHÖR
TRUE
Type
left
Description
Material
Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Version
Hinge and washer black. Pin bright.
Note
The hinges can be located in an 8 mm slot using the guide tabs.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.