Hinge
lift-off
stainless steel A4
high-gloss polished
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4401, 1.4104
- Version: high-gloss polished
£20.45
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
lift-off
Version 2
right
Product type
hinge lift-off
Body material
stainless steel A4
Component material
stainless steel
Body surface finish
high-gloss polished
Steel code
1.4401
A1=Hole spacing left
15
A2=Hole spacing right
15
A3=Wing length left
26
A4=Wing length right
26
A=Length
52
B=Width
48
B2
28
B3
10
D1
6,6
D2
6
F1 (N)
900
F2 (N)
625
Fastening type
fastening holes
H
16
H1
9
Description
Material
Hinge stainless steel 1.4401.
Pin stainless steel 1.4104.
Version
High-gloss polished.
Note
Hinge for panel elements and aluminium profiles, lift-off. Pin end closed. Screws countersunk, thus minimum dirt accumulation.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.