text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
lift-off
Version 2
left
Product type
hinge lift-off
Body material
aluminium
Component material
stainless steel
Body surface finish
powder-coated
A1=Hole spacing left
25
A2=Hole spacing right
25
A3=Wing length left
43,5
A4=Wing length right
43,5
A=Length
87
B=Width
48
F1 (N)
550
F2 (N)
200
Fastening type
fastening holes
PL ALUPROFIL ZUBEHÖR
TRUE

Description

Material
Die-cast aluminium.
Hinge pin stainless steel.
Version
Hinge silver powder coated.
Axle bright.
Note
Hinges for panel elements and aluminium profiles.
The hinges can be fitted with plastic caps on the hinge pin.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request
Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought