text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
internal
Version 2
125°
Body material
stainless steel A4
Body surface finish
bright
Steel code
1.4404
A=Width
44
B=Height
29
A1
34
A2
20
B1
13
B2
6
B3
9,5
C
32
D
4,2
S
2

Description

Material
Steel, axis and connecting elements anodised aluminium.

Stainless steel 1.4404, axis and connecting elements anodised aluminium.
Version
Electro zinc-plated.
Bright.
Note
The hinges are resistant to bending and torsion.

The opening angle depends on the door thickness:
- max. 2 mm material thickness: opening angle 125°
- max. 8 mm material thickness: opening angle 110°
- max. 13 mm material thickness: opening angle 100°
Assembly
- For recessed or surface mounting.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
Drawing reference
1) recessed mounting
2) surface mounting
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought