text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Product type
hinge
Body material
aluminium
Component material
stainless steel
Body surface finish
powder-coated
A1=Hole spacing left
22,5
A2=Hole spacing right
22,5
A3=Wing length left
38,5
A4=Wing length right
38,5
A=Length
77
B=Width
48
F1 (N)
400
F2 (N)
250
Fastening type
fastening holes
PL ALUPROFIL ZUBEHÖR
TRUE

Description

Material
Die-cast aluminium.
Hinge pin stainless steel.
Version
Hinge matt nickel plated and chromed.
Axle bright.
Note
Hinges for panel elements and aluminium profiles, non lift-off.
The hinges can be fitted with plastic caps on the hinge pin.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request
Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range