text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Side Bracket
Form
A
Body material
steel
D=Ball diameter
13
F=Strength N
1200
A
55
A1
7
A2
30
D
13
D1
5,3
H
5
L
9,5
L1
3
R
10
T
3

Description

Material
Steel or stainless steel 1.4404.
Version
Steel electro zinc-plated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range