Rod-End Eye
steel
galvanised
- Steel or stainless steel
£1.17
plus sales tax
Added to your shopping cart
Designation
Rod-End Eye
Form
A
Thread type
internal thread
Body material
steel
Body surface finish
galvanised
D2=Thread
M05
D=Bore diameter
6,1
D
6,1
D1
10
D2
M05
L2
16
SW
6
T
8
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
With internal thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.