text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge Plate
Form
B
Body material
stainless steel
Body surface finish
bright
Steel code
1.4404
A=Hole spacing
75
F=Strength N
1800
L=Length
95
A1
57
Form definition
long

Description

Material
Steel or stainless steel 1.4404.
Version
Steel electro zinc-plated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range