text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge Plate
Form
A
Body material
stainless steel
Body surface finish
bright
Steel code
1.4404
A=Hole spacing
51
F=Strength N
1800
L=Length
70
A1
25,5
Form definition
short

Description

Material

Steel or stainless steel 1.4404.

Version
Steel electro zinc-plated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought