text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle Bracket
Form
A
Body material
stainless steel
D=Ball diameter
8
F=Strength N
500
A
40
A1
10
A2
16
B
20
D1
4,3
L
8
L1
3
R
10
T
2

Description

Material

Steel or stainless steel 1.4404.

Version
Steel electro zinc-plated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought