Clevis Joint
steel
galvanised
- Enables transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
- Version: right or left-hand thread
£2.32
plus sales tax
Added to your shopping cart
Designation
Clevis Joint
Thread type
internal thread
Version 2
RH thread
DIN Standard
DIN 71752
Body material
steel
Body surface finish
galvanised
D2=Thread
M08
A
16
B
8
D1
8
D3
14
G
16
L1
42
L2
32
L3
12
Description
Material
Steel.
Version
Electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.