text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clevis Joint
Version 1
for rod ends
Body material
steel
D=Outside diameter
21
F1=F static kN
19,5
B
25
C
14
D
21
D1
10
D2
M10
D3
28
L
49,5
L1
30,3
L2
38
L3
16
L4
1
R1
12,5
8

Description

Material
Clevis and pin, steel 1.7225
Version
Electro zinc-plated.
Note
These clevises were developed as accessories for rod ends. The clevis opening size C was chosen to accept rod end joints.

Suitable for rod ends 27625, 27626, 27627 and 27628.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range