text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Axial Joint
Form
B
Version 1
lockable
D2=Thread
M08
M=Tightening torque max. Nm
13,2
A
26
D1
13
E
14
F (kN)
5
L
29,5
L3
13
M Nm
8,8
α
24°

Description

Material
Steel.
Version
Ball thrust pins trivalent passivated.
Ball seat and nuts electro zinc-plated.
Note
Axial joint suitable for taking up tractive forces. The ball's movement can be controlled or fully locked in position using the clamping nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought