text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spherical Seat
Form
A
Thread type
internal thread
Version 1
for angle joint
DIN Standard
DIN 71805
Body material
steel
Body surface finish
galvanised and passivated
D1=Pan
16
D2=Thread
M12
A
35
D3
16
E
15,5
Form definition
with snap ring

Description

Material
Steel.
Version
Trivalent passivated.
Note
The ball seats are spare parts for DIN 71802 (27650) ball joints.
On request
Stainless steel ball seats.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range