text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle Joint
Form
CS
Thread type
internal and external thread
Version 2
RH thread
DIN Standard
DIN 71802
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D2=Thread
M10
A
35
D1
16
D3
16
D4
M10
E
15,5
Form definition
with retaining clip
L2
20
L3
16
SW
13

Description

Material

Steel or 1.4305 stainless steel.

Version
Trivalent passivated.
Stainless steel version bright.
Note
LH thread refers to dimension D2.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought