Compression Spring
chrome-silicon steel
red
- Permit high alternating and permanent loads
- Can be used at operating temperatures of up to 230°
- Additionally heat-treated
- Long life expectancy
£4.05
plus sales tax
Added to your shopping cart
Designation
Compression Spring
Version 2
heavy loading
ISO standard
10243
Body material
chrome-silicon steel
Body colour
red
D1=Pin diameter
6,3
D=Bore diameter
12,5
L0=Length
64
F (N)
15
F max. N
288
F1 (N)
192
F2 (N)
240
L0
64
S max.
19
S1
13
S2
16
Description
Material
Chrome silicon steel.
Version
Red
Note
Lengths, diameters, forces and colour correspond to ISO 10243.
F1 indicates the load on the spring for a long service life with spring travel of 20% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 25% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 30% of L0.
F = force required to compress the spring 1 mm.
F1 indicates the load on the spring for a long service life with spring travel of 20% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 25% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 30% of L0.
F = force required to compress the spring 1 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.