text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop Nut
Body material
stainless steel
D=Thread
M20X1
L=Length
35
D1
25
SW
22
T
8

Description

Material

Stainless steel 1.4404.

Version
Bright.
Note
All shock absorbers have an integrated fixed stop. As an option, the stop nut can be screwed onto the external thread of the shock absorber in order to adjust the end stop precisely and individually.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought